??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files

CAD model selection
22810.9020 Radio Receiver
HELP_VARIABLE
Company
Halder
Description
EH 22810. - Radio Receiver for retrieval unit
Bill of material
22810.9020 Radio Receiver
BESTNR
Ref. No.
22810.9020
L
70 mm
B
23 mm
H1
90 mm
D
70 mm
H2
350 mm
G
Weight
307 g
Embedded user actions